HUBBELL CANADA
Image of YPC36A36 YPC36A36, Figure 6-shaped Connector

YPC36A36, Figure 6-shaped Connector

Brand: Burndy

Catalog ID: YPC36A36

Figure 6 shape connector separates run and tap wires and minimizes galvanic corrosion of conductors,Run,Al and Cu:397.5 (19) - 600 (61).

General

Catalog Number

YPC36A36

Die Index

Z

Material

Aluminum

Trade Name

CRIMPIT™

UPC

781810138601

UPC 14 Digit GTIN

00781810138601

Dimensions

Dimension - Height inch

3.70 in

Dimension - Width inch

1.88 in

Conductor Related

Conductor - ACSR Str Run Range

336.4 kcmil-556.5 kcmil

Conductor - ACSR Str Tap Range

336.4 kcmil-556.5 kcmil

Conductor - AL Str Run

397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil

Conductor - AL Str Run Range

397 kcmil-600 kcmil

Conductor - AL Str Tap

397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil

Conductor - AL Str Tap Range

397 kcmil-600 kcmil

Conductor - Copper Str Run

397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil

Conductor - Copper Str Run Range

397 kcmil-600 kcmil

Conductor - Copper Str Tap

397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil

Conductor - Copper Str Tap Range

397 kcmil-600 kcmil

Conductor Type

  • AL C Str-Run
  • CU C Str-Run
  • CU C Solid-Run
  • ACSR C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • CU C Solid-Tap
  • ACSR C Str-Tap

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

9