
Brand: Burndy
Catalog ID: YRA25U
Catalog Number
YRA25U
Die Index
249;K-840
Material
Aluminum
Physical Attribute - Pad Configuration
1 Hole
Physical Attribute - Tongue Type
Standard
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810810149
UPC 14 Digit GTIN
00781810810149
Dimension - B Length fraction
3-1/4 in
Dimension - D inch
1.28 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
0.91 in
Dimension - Strip Length inch
1.50 in
Physical Attribute - Tongue Angle
Straight
Thickness - Pad
0.25 in
Conductor - ACSR Str Size
1/0 (6/1) Raven AWG
Conductor - AL Str Size
1/0 AWG
Standards - RoHS Compliance Status
CM
UL Listed
No
Physical Attribute - Pad Configuration
1 Hole
Carton Quantity
50
Pallet Quantity
14800