
Brand: Burndy
Catalog ID: YRA28U
Application
For Joining Aluminum And Copper Cable To Transformer And Equipment Pads
Catalog Number
YRA28U
Die Index
249;K-840
EU RoHS Indicator
Yes
Material
Aluminum
Physical Attribute - Pad Configuration
1 Hole
Physical Attribute - Tongue Type
Standard
Prefilled Oxide Inhibitor
Y
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
YRA
UPC
781810810200
UPC 14 Digit GTIN
00781810810200
Dimension - B Length fraction
3-1/4 in
Dimension - D inch
1.28 in
Dimension - N inch
0.62 in
Dimension - Outside Diameter inch
0.91 in
Dimension - Pad Width inch
0.91 in
Dimension - Strip Length inch
1 1/2 in
Physical Attribute - Tongue Angle
Straight
Thickness - Pad
0.25 in
Conductor - AL Str Size
4/0 AWG
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Physical Attribute - Pad Configuration
1 Hole
Carton Quantity
50
Pallet Quantity
14800