
Brand: Burndy
Catalog ID: YRA4CU1
Catalog Number
YRA4CU1
Die Index
243;BG
Material
Aluminum
Physical Attribute - Pad Configuration
1 Hole
Physical Attribute - Tongue Type
Standard
Prefilled Oxide Inhibitor
Y
Trade Name
HYLUG™
UPC
781810016893
UPC 14 Digit GTIN
00781810016893
Dimension - B Length fraction
2-9/16 in
Dimension - D inch
1.19 in
Dimension - N inch
0.53 in
Dimension - Outside Diameter inch
0.64 in
Dimension - Pad Width inch
0.91 in
Dimension - Strip Length inch
1 in
Physical Attribute - Tongue Angle
Straight
Thickness - Pad
0.29 in
Conductor - ACSR Str Size
4 (6/1) Swan AWG;4 (7/1) Swanate AWG
Conductor - ACSR Str Size Range
4 (6/1) Swan AWG-4 (7/1) Swanate AWG
Conductor - AL Str Size
4 AWG;3 AWG;2 AWG
Conductor - AL Str Size Range
2 AWG - 4 AWG
Conductor - Copper Solid Size
2 AWG
Conductor - Copper Str Size Range
2 AWG - 4 AWG
Standards - RoHS Compliance Status
CM
UL Listed
No
Physical Attribute - Pad Configuration
1 Hole
Carton Quantity
50
Pallet Quantity
19600