HUBBELL CANADA
Image of YRB2828TW YRB2828TW, Copper - Compression Reducer

YRB2828TW, Copper - Compression Reducer

Brand: Burndy

Catalog ID: YRB2828TW

Copper Hyreducer; 2.84 in L; Hot Tin Dipped; 4/0 (.528) (Barrel A); 4/0 (.528) (Barrel B).

General

Catalog Number

YRB2828TW

Color Code

Purple

Die Index

15

Material

Copper

Trade Name

HYREDUCER™

UPC

781810192849

UPC 14 Digit GTIN

00781810192849

Dimensions

Dimension - Outside Diameter inch

0.69 in

Dimension - Strip Length inch

1-7/32 in

Conductor Related

Conductor - Copper Str Size A

4/0 AWG

Conductor - Copper Str Size B

4/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

14400