
Brand: Burndy
Catalog ID: YRB28U26TW
Catalog Number
YRB28U26TW
Color Code
White
Connector Type
Reducer
Die Index
298
Material
Aluminum
Plating Type
Tin - Hot Dipped
Trade Name
HYREDUCER™
UPC
781810209080
UPC 14 Digit GTIN
00781810209080
Dimension - B Length inch
1.53 in
Dimension - Length Overall inch
3.69 in
Dimension - Outside Diameter inch
0.85 in
Dimension - Strip Length inch
1-5/8 in
Conductor - AL Str Size A
4/0 (19 STR) AWG
Conductor - AL Str Size B
2/0 (19 STR) AWG
Conductor - Copper Str Size A
4/0 (19 STR) AWG
Conductor - Copper Str Size B
2/0 (19 STR) AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Reducer
Carton Quantity
50
Pallet Quantity
12000