HUBBELL CANADA
Image of YRB2928TTN YRB2928TTN, Copper - Compression Reducer

YRB2928TTN, Copper - Compression Reducer

Brand: Burndy

Catalog ID: YRB2928TTN

HYREDUCER™, Tin plated, 3.12 in long.

General

Catalog Number

YRB2928TTN

Color Code

Yellow

Die Index

16

Material

Copper

Trade Name

HYREDUCER™

UPC

781810439432

UPC 14 Digit GTIN

00781810439432

Dimensions

Dimension - Length BB inch

1.25 in

Dimension - Outside Diameter inch

0.75 in

Conductor Related

Conductor - Copper Str Size A

250 kcmil

Conductor - Copper Str Size B

4/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

8700