HUBBELL CANADA
Image of YRB2929TW YRB2929TW, Copper - Compression Reducer

YRB2929TW, Copper - Compression Reducer

Brand: Burndy

Catalog ID: YRB2929TW

HYREDUCER™, Hot Tin dipped, 3.12 in long.

General

Catalog Number

YRB2929TW

Color Code

Yellow

Die Index

16

Material

Copper

Trade Name

HYREDUCER™

UPC

781810289358

UPC 14 Digit GTIN

00781810289358

Dimensions

Dimension - Length BB inch

1.25 in

Dimension - Outside Diameter inch

0.75 in

Conductor Related

Conductor - Copper Str Size A

250 kcmil

Conductor - Copper Str Size B

250 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

4800