HUBBELL CANADA
Image of YRB29U26 YRB29U26, Compression Splice Reducer, Barrel A 250 kcmil, Barrel B 2/0 AWG, AL9CU

YRB29U26, Compression Splice Reducer, Barrel A 250 kcmil, Barrel B 2/0 AWG, AL9CU

OR

Brand: Burndy

Catalog ID: YRB29U26

Splice reducer is rated to accommodate both alumium and copper wire, barrel is designed with an internal chamfer for smooth wire insertion, tin plated for corrosion resistance, prefilled PENETROX™ A13 oxide inhibitor, comes with color coded end caps, UL 486A-486B, CSA, rated up to 90°C and 35kV.

  • Aluminum splice reducers are dual rated to accommodate both copper and aluminum wire
  • Barrel features an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the wire strands during insertion
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with crimp location bands
  • Factory pre-filled with PENETROX™ Type A13 oxide inhibitor
  • Color coded end caps are factory inserted in the barrels to match the die color code and prevent foreign materials from entering the barrel

General

Application

Wire Reducing Splice

Catalog Number

YRB29U26

Color Code

Brown

Die Index

299

Feature - Barrel Style

Chamfered

Finish Type

Material

ALUMINUM

Temperature Rating

194

Trade Name

HYREDUCER™

UPC

781810182116

UPC 14 Digit GTIN

00781810182116

Dimensions

Dimension - B Length fraction

1-3/4 in

Dimension - Outside Diameter inch

1.11 in

Dimension - Strip Length inch

1-13/16

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - AL Str Run

250 KCMIL

Conductor - AL Str Size

250 kcmil

Conductor - AL Str Size A

250

Conductor - AL Str Size A Range

250

Conductor - AL Str Size B

2/0

Conductor - AL Str Size B Range

2/0

Conductor - AL Str Size Range

250 kcmil

Conductor - AL Str Tap

2/0 AWG

Conductor - Copper Str Run

250 KCMIL

Conductor - Copper Str Size B

2/0

Conductor - Copper Str Size B Range

2/0

Conductor - Copper Str Tap

2/0 AWG

Conductor - Material

ALUMINUM / COPPER

Conductor Type

CODE

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Logistics

Carton Quantity

25

Pallet Quantity

7400