HUBBELL CANADA
Image of YRB3129TW YRB3129TW, Copper - Compression Reducer

YRB3129TW, Copper - Compression Reducer

Brand: Burndy

Catalog ID: YRB3129TW

HYREDUCER™, Hot Tin dipped, 3.34 in long.

General

Catalog Number

YRB3129TW

Color Code

Red

Die Index

18;324

Material

Copper

Trade Name

HYREDUCER™

UPC

781810297834

UPC 14 Digit GTIN

00781810297834

Dimensions

Dimension - Length BB inch

1.36 in

Dimension - Outside Diameter inch

0.88 in

Conductor Related

Conductor - Copper Str Size A

350 kcmil

Conductor - Copper Str Size B

250 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

40

Minimum Pack Quantity

1

Pallet Quantity

4640