HUBBELL CANADA
Image of YRB31U29TW YRB31U29TW, Aluminum - Compression Reducer

YRB31U29TW, Aluminum - Compression Reducer

Brand: Burndy

Catalog ID: YRB31U29TW

HYREDUCER™, Hot Tin dipped, 5.43 in long.

General

Catalog Number

YRB31U29TW

Color Code

Brown

Die Index

299

Material

Aluminum

Trade Name

HYREDUCER™

UPC

781810298381

UPC 14 Digit GTIN

00781810298381

Dimensions

Dimension - Outside Diameter inch

1.11 in

Conductor Related

Conductor - AL Str Size A

350 kcmil

Conductor - AL Str Size B

250 kcmil

Conductor - Copper Str Size A

350 kcmil

Conductor - Copper Str Size B

250 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

15

Pallet Quantity

4440