HUBBELL CANADA
Image of YRB31U31TW YRB31U31TW, Aluminum - Compression Reducer

YRB31U31TW, Aluminum - Compression Reducer

Brand: Burndy

Catalog ID: YRB31U31TW

Al Hyreducer Splice, 5.43" L, 350 kcmil(Al/Cu)(Barrel A), 350 kcmil(Al/Cu)(Barrel B), Hot Tin Dipped Plating, Brown, 299 Index, For Al to Al&Al to Cu.

General

Catalog Number

YRB31U31TW

Color Code

Brown

Die Index

299

Material

Aluminum

Trade Name

HYREDUCER™

UPC

781810192726

UPC 14 Digit GTIN

00781810192726

Dimensions

Dimension - B Length fraction

2-17/50 in

Dimension - Strip Length inch

2.5 in

Conductor Related

Conductor - AL Str Size A

350 kcmil

Conductor - AL Str Size B

350 kcmil

Conductor - Copper Str Size A

350 kcmil

Conductor - Copper Str Size B

350 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

8

Pallet Quantity

3712