HUBBELL CANADA
Image of YRB3431T YRB3431T, Copper - Compression Reducer

YRB3431T, Copper - Compression Reducer

Brand: Burndy

Catalog ID: YRB3431T

HYREDUCER™, 500-350 kcmil, 4.50 in long.

General

Catalog Number

YRB3431T

Color Code

Brown

Die Index

20;299

Material

Copper

Trade Name

HYREDUCER™

UPC

781810367896

UPC 14 Digit GTIN

00781810367896

Dimensions

Dimension - Length BB inch

1.73 in

Dimension - Outside Diameter inch

1.06 in

Conductor Related

Conductor - Copper Str Size A

500 kcmil

Conductor - Copper Str Size B

350 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

2775