HUBBELL CANADA
Image of YRB3434TW YRB3434TW, Copper - Compression Reducer

YRB3434TW, Copper - Compression Reducer

Brand: Burndy

Catalog ID: YRB3434TW

Copper Hyreducer; 4.5 in L; Hot Tin Dipped; 500 kcmil (.813) (Barrel A); 500 kcmil (.813) (Barrel B).

General

Catalog Number

YRB3434TW

Color Code

Brown

Die Index

20;299

Material

Copper

Trade Name

HYREDUCER™

UPC

781810192887

UPC 14 Digit GTIN

00781810192887

Dimensions

Dimension - Length BB inch

1.73 in

Dimension - Outside Diameter inch

1.06 in

Conductor Related

Conductor - Copper Str Size A

500 kcmil

Conductor - Copper Str Size B

500 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

3700