HUBBELL CANADA
Image of YRB34U25TW YRB34U25TW, Aluminum HYREDUCER Splice, Tin Plated

YRB34U25TW, Aluminum HYREDUCER Splice, Tin Plated

Brand: Burndy

Catalog ID: YRB34U25TW

HYREDUCER™, Hot tin dipped, 6.00" long.

General

Catalog Number

YRB34U25TW

Color Code

Pink

Connector Type

Reducer

Die Index

300

Material

Aluminum

Plating Type

Tin - Hot Dipped

Trade Name

HYREDUCER™

UPC

781810209110

UPC 14 Digit GTIN

00781810209110

Dimensions

Dimension - B Length fraction

2-7/10 in

Dimension - B Length inch

2.70 in

Dimension - Length Overall inch

6.00 in

Dimension - Outside Diameter inch

1.31 in

Dimension - Strip Length inch

2-13/16 in

Conductor Related

Conductor - AL Str Size A

500 kcmil

Conductor - AL Str Size B

1/0 AWG

Conductor - Copper Str Size A

500 kcmil

Conductor - Copper Str Size B

1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Reducer

Logistics

Carton Quantity

10

Pallet Quantity

2400