HUBBELL CANADA
Image of YRB34U28TW YRB34U28TW, Aluminum - Compression Reducer

YRB34U28TW, Aluminum - Compression Reducer

Brand: Burndy

Catalog ID: YRB34U28TW

HYREDUCER™, Hot tin dipped, 6.00" long.

General

Catalog Number

YRB34U28TW

Color Code

Pink

Die Index

300

Material

Aluminum

Trade Name

HYREDUCER™

UPC

781810209127

UPC 14 Digit GTIN

00781810209127

Dimensions

Dimension - B Length fraction

2-7/10 in

Dimension - Outside Diameter inch

1.31 in

Dimension - Strip Length inch

2-13/16 in

Conductor Related

Conductor - AL Str Size A

500 kcmil

Conductor - AL Str Size B

4/0 AWG

Conductor - Copper Str Size A

500 kcmil

Conductor - Copper Str Size B

4/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Pallet Quantity

2400