HUBBELL CANADA
Image of YRB34U31 YRB34U31, Compression Splice Reducer, Barrel A 500 kcmil, Barrel B 350 kcmil, AL9CU

YRB34U31, Compression Splice Reducer, Barrel A 500 kcmil, Barrel B 350 kcmil, AL9CU

Brand: Burndy

Catalog ID: YRB34U31

Splice reducer is rated to accommodate both alumium and copper wire, barrel is designed with an internal chamfer for smooth wire insertion, tin plated for corrosion resistance, prefilled PENETROX™ A13 oxide inhibitor, comes with color coded end caps, UL 486A-486B, CSA, rated up to 90°C and 35kV.

  • Aluminum splice reducers are dual rated to accommodate both copper and aluminum wire
  • Barrel features an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the wire strands during insertion
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with crimp location bands
  • Factory pre-filled with PENETROX™ Type A13 oxide inhibitor
  • Color coded end caps are factory inserted in the barrels to match the die color code and prevent foreign materials from entering the barrel

General

Application

Wire Reducing Splice

Catalog Number

YRB34U31

Color Code

Pink

Die Index

300

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Finish Type

Material

ALUMINUM

Physical Attribute - Number of Crimps Required

4

Sub Brand

HYREDUCER

Temperature Rating

194

Trade Name

HYREDUCER™

Type

YRB, Compression

UPC

781810739990

UPC 14 Digit GTIN

00781810739990

Dimensions

Dimension - B Length fraction

2-1/8 in

Dimension - Outside Diameter inch

1.31 in

Dimension - Strip Length inch

2-3/16

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - AL Str Run

500 KCMIL

Conductor - AL Str Size A

500 kcmil

Conductor - AL Str Size A Range

500 kcmil

Conductor - AL Str Size B

350 kcmil

Conductor - AL Str Size B Range

350 kcmil

Conductor - AL Str Tap

350 KCMIL

Conductor - Copper Str Run

500 KCMIL

Conductor - Copper Str Size A

500 kcmil

Conductor - Copper Str Size A Range

500 kcmil

Conductor - Copper Str Size B

350 kcmil

Conductor - Copper Str Size B Range

350 kcmil

Conductor - Copper Str Tap

350 KCMIL

Conductor - Material

ALUMINUM / COPPER

Conductor Type

CODE

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Crimps Required

4

Logistics

Carton Quantity

15

Pallet Quantity

4440