
Brand: Burndy
Catalog ID: YRB34U31TW
Catalog Number
YRB34U31TW
Color Code
Pink
Die Index
300
Material
Aluminum
Trade Name
HYREDUCER™
UPC
781810192733
UPC 14 Digit GTIN
00781810192733
Dimension - B Length fraction
2-7/10 in
Dimension - Outside Diameter inch
1.31 in
Dimension - Strip Length inch
2-13/16 in
Conductor - AL Str Size A
500 kcmil
Conductor - AL Str Size B
350 kcmil
Conductor - Copper Str Size A
500 kcmil
Conductor - Copper Str Size B
350 kcmil
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
10
Pallet Quantity
2400