HUBBELL CANADA
Image of YRB3936TW YRB3936TW, Copper - Compression Reducer

YRB3936TW, Copper - Compression Reducer

Brand: Burndy

Catalog ID: YRB3936TW

HYREDUCER™-750/600, Hot tin dipped, 4.75 in long.

General

Catalog Number

YRB3936TW

Color Code

Black

Die Index

24

Material

Copper

Trade Name

HYREDUCER™

UPC

781810246924

UPC 14 Digit GTIN

00781810246924

Dimensions

Dimension - Length BB inch

2.06 in

Dimension - Outside Diameter inch

1.30 in

Conductor Related

Conductor - Copper Str Size A

750 kcmil

Conductor - Copper Str Size B

600 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

15

Pallet Quantity

2220