
Brand: Burndy
Catalog ID: YRB44U39TW
Catalog Number
YRB44U39TW
Color Code
Yellow
Die Index
936
Material
Aluminum
Trade Name
HYREDUCER™
UPC
781810192801
UPC 14 Digit GTIN
00781810192801
Dimension - B Length fraction
2-87/100 in
Dimension - Outside Diameter inch
1.46 in
Conductor - AL Str Size A
1000 kcmil
Conductor - AL Str Size B
750 kcmil;700 kcmil
Conductor - Copper Str Size A
1000 kcmil
Conductor - Copper Str Size B
750 kcmil;700 kcmil
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
5
Pallet Quantity
1200