
Brand: Burndy
Catalog ID: YRB4C4CTTN
Catalog Number
YRB4C4CTTN
Color Code
Gray
Die Index
8;346
Material
Copper
Trade Name
HYREDUCER™
UPC
781810238554
UPC 14 Digit GTIN
00781810238554
Dimension - Length BB inch
0.90 in
Dimension - Outside Diameter inch
0.34 in
Conductor - Copper Str Size A
4 AWG
Conductor - Copper Str Size B
4 AWG
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
50
Pallet Quantity
48000