HUBBELL CANADA
Image of YRV4CV6CL YRV4CV6CL, Uninsulated Reducing Splice For 4 AWG and 6 AWG

YRV4CV6CL, Uninsulated Reducing Splice For 4 AWG and 6 AWG

Brand: Burndy

Catalog ID: YRV4CV6CL

Uninsulated Reducing Splice For 4 AWG and 6 AWG.

YRV4CV6CL.

  • Constructed from pure electrolytic copper tubing for optimal conductivity
  • Tin plated to resist corrosion

General

Application

For Splicing Two Different Size Wires, Aircraft Applications (Flexible Cables)

Catalog Number

YRV4CV6CL

Connector Type

Reducer

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

HYREDUCER

Trade Name

HYREDUCER™

Type

Reducing Splices

UPC

781810085769

UPC 14 Digit GTIN

00781810085769

Dimensions

Dimension - A Outside Diameter inch

0.38 in

Dimension - B Length fraction

1/2 in

Dimension - B Length inch

0.61 in

Dimension - B Outside Diameter inch

0.3 in

Dimension - Length BB inch

0.52 in

Dimension - Length Overall inch

1.24 in

Length

1.24 in

Conductor Related

Conductor - Copper Flex H Size B Range

N/A

Conductor - Copper Str Size

4

Conductor - Copper Str Size B

6

Conductor Size

6 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Reducer

Logistics

Carton Quantity

100

Pallet Quantity

96000