HUBBELL CANADA
Image of YRV8CV10L YRV8CV10L, Uninsulated Reducing Splice For 8 AWG and 12 - 10 AWG

YRV8CV10L, Uninsulated Reducing Splice For 8 AWG and 12 - 10 AWG

Brand: Burndy

Catalog ID: YRV8CV10L

Cu Reducer Butt Splice, W/InspWindow, Barrel X:8 Barrel Y:10-12 , 1.15" L, Tin Plated.

YRV8CV10L.

  • Constructed from pure electrolytic copper tubing for optimal conductivity
  • Tin plated to resist corrosion

General

Application

For Splicing Two Different Size Wires, Aircraft Applications (Flexible Cables)

Catalog Number

YRV8CV10L

Connector Type

Reducer

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

HYREDUCER

Trade Name

HYREDUCER™

Type

Reducing Splices

UPC

781810026380

UPC 14 Digit GTIN

00781810026380

Dimensions

Dimension - A Outside Diameter inch

0.27 in

Dimension - B Length fraction

7/16 in

Dimension - B Length inch

0.44 in

Dimension - B Outside Diameter inch

0.21 in

Dimension - Length BB inch

0.53 in

Dimension - Length Overall inch

1.15 in

Length

1.15 in

Conductor Related

Conductor - Copper Flex H Size B Range

N/A

Conductor - Copper Str Size

8

Conductor - Copper Str Size B

10

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Reducer

Logistics

Carton Quantity

100