HUBBELL CANADA
Image of YS10WAG1 YS10WAG1, Compression Splice, AL9CU, #14-10 AWG

YS10WAG1, Compression Splice, AL9CU, #14-10 AWG

Brand: Burndy

Catalog ID: YS10WAG1

AL Splice, AL9CU, Internal Chamfer, Tin Plated, Prefilled PENETROX™ A13 oxide inhibitor, End Cap, UL/CSA, 90°C, Up to 35kV, Color Code, Die Index.

  • Aluminum splices are dual rated to accommodate both copper and aluminum wire
  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Clearly marked with wire size, die index, color code, and crimp location bands
  • Factory pre-filled with PENETROX™ Type A13 oxide inhibitor
  • Color coded end caps inserted in the barrels to match the die color code and prevent foreign materials from entering the barrel

General

Application

Wire Splice

Catalog Number

YS10WAG1

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Material

ALUMINUM

Temperature Rating

194

Trade Name

HYLINK™

UPC

781810744758

UPC 14 Digit GTIN

00781810744758

Dimensions

Dimension - B Length fraction

1/2 in

Dimension - Outside Diameter inch

0.21 in

Dimension - Strip Length inch

5/8

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - AL Str Size

14-10 AWG

Conductor - AL Str Size Range

10 AWG

Conductor - Copper Solid Size

10 AWG

Conductor - Copper Str Size Range

14 AWG - 10 AWG

Conductor - Material

ALUMINUM / COPPER

Conductor Type

CODE

Wire Size

14-10 AWG

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Logistics

Carton Quantity

20