HUBBELL CANADA
YS1CLBOX, Compression Splice, 1 AWG, Copper, Standard Barrel
Image of YS1CLBOX YS1CLBOX, Compression Splice, 1 AWG, Copper, Standard Barrel

YS1CLBOX, Compression Splice, 1 AWG, Copper, Standard Barrel

Brand: Burndy

Catalog ID: YS1CLBOX

1 AWG CU, Standard Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, GREEN Color Code, 11 or 375 Die Index.

  • Copper seamless barrel with center stop indentations to indicate when wire is fully inserted into each side of the barrel
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Splice

Catalog Number

YS1CLBOX

Color Code

Green

Connector Type

STANDARD BARREL

Die Index

11

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

YS-L, Standard Barrel

UPC

781810555002

UPC 14 Digit GTIN

00781810555002

Dimensions

Dimension - B Length fraction

7/8 in

Dimension - B Length inch

0.88 in

Dimension - L Length Overall mm

52 mm

Dimension - Length Overall inch

2.06 in

Dimension - Outside Diameter inch

0.46 in

Dimension - Strip Length inch

15/16

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

75 (37) Navy

Conductor - Copper Str Size

3/0 AWG

Conductor - Copper Str Size Range

1 AWG

Conductor - Material

COPPER

Conductor Size

1 AWG

Conductor Type

CODE

Wire Size

3/0 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Logistics

Carton Quantity

10