HUBBELL CANADA
Image of YS25AT YS25AT, Aluminum - Compression Splice

YS25AT, Aluminum - Compression Splice

Brand: Burndy

Catalog ID: YS25AT

High Voltage Uninsulated Al Tube Compression Splice, 1/0 Str Al Cable, 4.73" L.

General

Catalog Number

YS25AT

Color Code

Tan

Die Index

296

Feature - Barrel Style

Tapered

Feature - Barrel Type

Standard

Material

Aluminum

Physical Attribute - Number of Crimps Required

2

Trade Name

HYLINK™

UPC

781810001363

UPC 14 Digit GTIN

00781810001363

Dimensions

Dimension - Outside Diameter inch

0.60 in

Dimension - Pad Width inch

2.29 in

Dimension - Strip Length inch

2 5/8

Conductor Related

Conductor - AL Str Size

1/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Crimps Required

2

Logistics

Carton Quantity

50

Pallet Quantity

23200