HUBBELL CANADA
Image of YS26AT YS26AT, Aluminum - Compression Splice

YS26AT, Aluminum - Compression Splice

Brand: Burndy

Catalog ID: YS26AT

High Voltage Uninsulated Al Tube Compression Splice, 2/0 Str Al Cable, 4.29" L.

General

Catalog Number

YS26AT

Color Code

Olive

Die Index

297

Feature - Barrel Style

Tapered

Feature - Barrel Type

Standard

Material

Aluminum

Physical Attribute - Number of Crimps Required

3

Trade Name

HYLINK™

UPC

781810001370

UPC 14 Digit GTIN

00781810001370

Dimensions

Dimension - Outside Diameter inch

0.67 in

Dimension - Pad Width inch

2.04 in

Dimension - Strip Length inch

2 3/8

Conductor Related

Conductor - AL Str Size

2/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Crimps Required

3

Logistics

Carton Quantity

50

Pallet Quantity

14800