HUBBELL CANADA
Image of YS28AT YS28AT, Aluminum - Compression Splice

YS28AT, Aluminum - Compression Splice

Brand: Burndy

Catalog ID: YS28AT

Aluminum Compression Splice, 4/0 AWG, 5.05" Splice Length, Long Barrel, Tapered End, Tin Plated.

General

Catalog Number

YS28AT

Color Code

White

Die Index

298

Feature - Barrel Style

Tapered

Feature - Barrel Type

Standard

Material

Aluminum

Physical Attribute - Number of Crimps Required

3

Trade Name

HYLINK™

UPC

781810001394

UPC 14 Digit GTIN

00781810001394

Dimensions

Dimension - Outside Diameter inch

0.85 in

Dimension - Pad Width inch

2.42 in

Dimension - Strip Length inch

2 3/4

Conductor Related

Conductor - AL Str Size

4/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Crimps Required

3

Logistics

Carton Quantity

50

Pallet Quantity

12000