HUBBELL CANADA
Image of YS28LTCKITC YS28LTCKITC, Compression Splice Kit with Clear Heat Shrink, 4/0 AWG Cu

YS28LTCKITC, Compression Splice Kit with Clear Heat Shrink, 4/0 AWG Cu

Brand: Burndy

Catalog ID: YS28LTCKITC

4/0 AWG CU, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink Purple Color Code, 15 Die Index.

  • In-line splice kit includes compression splice connector and heat shrink
  • Barrel is designed with internal chamfer at the wire entry to ensure smooth insertion of wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Splice

Catalog Number

YS28LTCKITC

Color Code

Purple

Color Code - Side A

Purple

Color Code - Side B

Purple

Die Index

15

Die Index Run Side

15

Die Index Tap Side

15

Feature - Barrel Style

Inspection Window

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Trade Name

HYLINK™

UPC

781810344095

UPC 14 Digit GTIN

00781810344095

Dimensions

Dimension - Length BB inch

1.24 in

Dimension - Strip Length inch

1.24

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Size

4/0 AWG

Conductor - Copper Flex G Size Range

4/0 AWG

Conductor - Copper Flex H Size

4/0 AWG

Conductor - Copper Flex H Size Range

4/0 AWG

Conductor - Copper Str Size B

4/0

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

4/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Minimum Pack Quantity

1

Pallet Quantity

3552