HUBBELL CANADA
Image of YS29AT YS29AT, Aluminum - Compression Splice

YS29AT, Aluminum - Compression Splice

Brand: Burndy

Catalog ID: YS29AT

High Voltage Uninsulated Al Tube Compression Splice, 250 kcmil Al Cable, 5.37" L.

General

Catalog Number

YS29AT

Color Code

Red

Connector Type

Splice

Die Index

324

Feature - Barrel Style

Tapered

Feature - Barrel Type

Standard

Material

Aluminum

Physical Attribute - Number of Crimps Required

3

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLINK™

UPC

781810001400

UPC 14 Digit GTIN

00781810001400

Dimensions

Dimension - B Length inch

2.29 in

Dimension - L Length Overall mm

136 mm

Dimension - Length Overall inch

5.37 in

Dimension - Outside Diameter inch

0.92 in

Dimension - Pad Width inch

2.58 in

Dimension - Strip Length inch

2 7/8

Conductor Related

Conductor - AL Str Size

250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Physical Attribute - Number of Crimps Required

3

Logistics

Carton Quantity

50

Pallet Quantity

7200