HUBBELL CANADA
Image of YS2UCG1 YS2UCG1, Splice Kit - Insulated

YS2UCG1, Splice Kit - Insulated

Brand: Burndy

Catalog ID: YS2UCG1

URD Insulator Splice Kit, #1 - #2 Str Al, #2 AWG (6-1, 7-1) ACSR, #1 - #2 Str Cu, 600 V.

General

Catalog Number

YS2UCG1

Die Index

243;BG

Insulation Type

Diaform

Material

Aluminum

UPC

781810187708

UPC 14 Digit GTIN

00781810187708

Conductor Related

Conductor - ACSR Str Size A

2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG

Conductor - ACSR Str Size A Range

2 (6/1) Sparrow AWG-2 (7/1) Sparate AWG

Conductor - ACSR Str Size B

2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG

Conductor - ACSR Str Size B Range

2 (6/1) Sparrow AWG-2 (7/1) Sparate AWG

Conductor - AL Str Size A

2 AWG;1 AWG

Conductor - AL Str Size A Range

2 AWG-1 AWG

Conductor - AL Str Size B

2 AWG;1 AWG

Conductor - AL Str Size B Range

2 AWG-1 AWG

Conductor - Copper Str Size A

2 AWG;1 AWG

Conductor - Copper Str Size A Range

2 AWG-1 AWG

Conductor - Copper Str Size B

2 AWG;1 AWG

Conductor - Copper Str Size B Range

2 AWG-1 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

10

Pallet Quantity

1440