
Brand: Burndy
Catalog ID: YS30AT
Catalog Number
YS30AT
Color Code
Blue
Die Index
470
Feature - Barrel Style
Tapered
Feature - Barrel Type
Standard
Insulation
Material
Aluminum
Physical Attribute - Number of Crimps Required
3
Trade Name
HYLINK™
UPC
781810094372
UPC 14 Digit GTIN
00781810094372
Dimension - Inside Diameter inch
0.65 in
Dimension - Outside Diameter inch
1.01 in
Dimension - Strip Length inch
3 1/8
Conductor - AL Str Size
300 kcmil
Standards - RoHS Compliance Status
CM
UL Listed
No
Physical Attribute - Number of Crimps Required
3
Carton Quantity
25
Pallet Quantity
7400