
Brand: Burndy
Catalog ID: YS31
Application
Wire Splice
Catalog Number
YS31
Color Code
Red
Die Index
18
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Material
COPPER
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
YS, Long Barrel
UPC
781810508251
UPC 14 Digit GTIN
00781810508251
Dimension - Strip Length inch
2-1/16
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper Str Navy Size
350 (91) Navy
Conductor - Copper Str Size Range
350 kcmil
Conductor - Material
COPPER
Conductor Type
CODE
Wire Size
350 kcmil
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
10