HUBBELL CANADA
Image of YS31LTCKITC YS31LTCKITC, Compression Splice Kit with Clear Heat Shrink, 350 kcmil Cu

YS31LTCKITC, Compression Splice Kit with Clear Heat Shrink, 350 kcmil Cu

Brand: Burndy

Catalog ID: YS31LTCKITC

350 kcmil CU, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink Red Color Code, 17 Die Index.

  • In-line splice kit includes compression splice connector and heat shrink
  • Barrel is designed with internal chamfer at the wire entry to ensure smooth insertion of wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Splice

Catalog Number

YS31LTCKITC

Color Code

Red

Color Code - Side A

Red

Color Code - Side B

Red

Die Index

17

Die Index Run Side

18

Die Index Tap Side

18

Feature - Barrel Style

Skived

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Trade Name

HYLINK™

UPC

781810344064

UPC 14 Digit GTIN

00781810344064

Dimensions

Dimension - Length BB inch

1.42 in

Dimension - Strip Length inch

1.42

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Flex G Size

350 kcmil

Conductor - Copper Flex G Size Range

350 kcmil

Conductor - Copper Flex H Size

350 kcmil

Conductor - Copper Flex H Size Range

350 kcmil

Conductor - Copper Str Size B

350

Conductor - Copper Str Size Range

350 kcmil

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

350 KCMIL

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

12

Pallet Quantity

2880