HUBBELL CANADA
Image of YS36L YS36L, Compression Splice, 600 kcmil Cu, Standard Barrel

YS36L, Compression Splice, 600 kcmil Cu, Standard Barrel

Brand: Burndy

Catalog ID: YS36L

600 kcmil CU, Standard Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, GREEN Color Code, 22 or 472 Die Index.

  • Copper seamless barrel with center stop indentations to indicate when wire is fully inserted into each side of the barrel
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Splice

Catalog Number

YS36L

Color Code

Green

Die Index

22

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

YS-L, Standard Barrel

UPC

781810526408

UPC 14 Digit GTIN

00781810526408

Dimensions

Dimension - B Length fraction

1-3/8 in

Dimension - Strip Length inch

1-7/16

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Compact Size

600

Conductor - Copper Str Size Range

600 kcmil

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

600 kcmil

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

6