HUBBELL CANADA
YS39LTCKITC, Compression Splice Kit with Clear Heat Shrink, 750 kcmil Cu
Image of YS39LTCKITC YS39LTCKITC, Compression Splice Kit with Clear Heat Shrink, 750 kcmil Cu
Image of YS39LTCKITC YS39LTCKITC, Compression Splice Kit with Clear Heat Shrink, 750 kcmil Cu

YS39LTCKITC, Compression Splice Kit with Clear Heat Shrink, 750 kcmil Cu

Brand: Burndy

Catalog ID: YS39LTCKITC

750 kcmil CU, Standard Barrel, Internal Chamfer, Tin Plated, Connector is UL/CSA, 90°C Up to 35kV, Kit comes with Clear Heat Shrink Black Color Code, 23 Die Index.

  • In-line splice kit includes compression splice connector and heat shrink
  • Barrel is designed with internal chamfer at the wire entry to ensure smooth insertion of wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Splice

Catalog Number

YS39LTCKITC

Color Code

Black

Color Code - Side A

Black

Color Code - Side B

Black

Connector Type

STANDARD BARREL KITS

Die Index

24

Die Index Run Side

24

Die Index Tap Side

24

Feature - Barrel Style

Skived

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

Copper

Plated

Yes

Plating Type

Tin

Product Family

COMPRESSION

Product Type

Splice

Trade Name

HYLINK™

UPC

781810344194

UPC 14 Digit GTIN

00781810344194

Dimensions

Dimension - B Length inch

1.67 in

Dimension - L Length Overall mm

104.9 mm

Dimension - Length BB inch

1.67 in

Dimension - Length Overall inch

4.13 in

Dimension - Strip Length inch

1.67

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size

750 KCMIL

Conductor - Copper Str Size B

750

Conductor - Copper Str Size Range

750 kcmil

Conductor - Material

COPPER

Conductor Size

750 KCMIL

Conductor Type

CODE

Wire Size

750 KCMIL

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

STANDARD BARREL KITS

Logistics

Carton Quantity

10

Pallet Quantity

1440