HUBBELL CANADA
YS3CLBOX, Compression Splice, 3 AWG Cu, Standard Barrel
Image of YS3CLBOX YS3CLBOX, Compression Splice, 3 AWG Cu, Standard Barrel

YS3CLBOX, Compression Splice, 3 AWG Cu, Standard Barrel

Brand: Burndy

Catalog ID: YS3CLBOX

3 AWG CU, Standard Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, WHITE Color Code, 9 Die Index.

  • Copper seamless barrel with center stop indentations to indicate when wire is fully inserted into each side of the barrel
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Splice

Catalog Number

YS3CLBOX

Color Code

White

Connector Type

STANDARD BARREL

Die Index

9

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLINK

Trade Name

HYLINK™

Type

YS-L, Standard Barrel

UPC

781810555408

UPC 14 Digit GTIN

00781810555408

Dimensions

Dimension - B Length fraction

7/8 in

Dimension - B Length inch

0.88 in

Dimension - L Length Overall mm

52 mm

Dimension - Length Overall inch

2.05 in

Dimension - Outside Diameter inch

0.38 in

Dimension - Strip Length inch

15/16

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Navy Size

50 (19) Navy

Conductor - Copper Str Size

3 AWG

Conductor - Copper Str Size Range

3 AWG

Conductor - Material

COPPER

Conductor Size

3 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Logistics

Carton Quantity

25