HUBBELL CANADA
Image of YS44AT YS44AT, Aluminum - Compression Splice

YS44AT, Aluminum - Compression Splice

Brand: Burndy

Catalog ID: YS44AT

High Voltage Uninsulated Al Tube Compression Splice, 1000 kcmil Al Cable, 9.69" L.

General

Catalog Number

YS44AT

Color Code

Brown

Die Index

302

Feature - Barrel Style

Tapered

Feature - Barrel Type

Standard

Material

Aluminum

Physical Attribute - Number of Crimps Required

6

Trade Name

HYLINK™

UPC

781810001431

UPC 14 Digit GTIN

00781810001431

Dimensions

Dimension - Outside Diameter inch

1.84 in

Dimension - Pad Width inch

4.74 in

Dimension - Strip Length inch

4 3/4

Conductor Related

Conductor - AL Str Size

1000 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Crimps Required

6

Logistics

Carton Quantity

10

Pallet Quantity

900