HUBBELL CANADA
Image of YS48 YS48, Compression Splice, 2000 kcmil Cu, Long Barrel

YS48, Compression Splice, 2000 kcmil Cu, Long Barrel

Brand: Burndy

Catalog ID: YS48

2000 kcmil CU, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, BROWN Color Code, 34 Die Index.

  • Copper seamless barrel with center stop indentations to indicate when wire is fully inserted into each side of the barrel
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with color coding

General

Application

Wire Splice

Catalog Number

YS48

Color Code

Brown

Die Index

34

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Material

COPPER

Trade Name

HYLINK™

UPC

781810527900

UPC 14 Digit GTIN

00781810527900

Dimensions

Dimension - Strip Length inch

3-3/8

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size Range

2000 kcmil

Conductor - Material

COPPER

Conductor Type

CODE

Wire Size

2000 kcmil

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

3

Pallet Quantity

588