
Brand: Burndy
Catalog ID: YS4CFXLTCKITC
Application
Wire Splice
Catalog Number
YS4CFXLTCKITC
Color Code
Gray
Die Index
8
EU RoHS Indicator
Contact Manufacturer
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Material
COPPER
Temperature Rating
194
Trade Name
HYLINK™
Type
YS-TC
UPC
781810346402
UPC 14 Digit GTIN
00781810346402
Dimension - Length BB inch
0.74 in
Dimension - Strip Length inch
11/16
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
4 AWG
Conductor - Copper Flex G Size
4 AWG
Conductor - Copper Flex G Size Range
4 AWG
Conductor - Copper Flex H Size
4 AWG
Conductor - Copper Flex H Size Range
4 AWG
Conductor - Copper Flex I Size
4 AWG
Conductor - Copper Flex I Size Range
4 AWG
Conductor - Copper Flex K Size
4 AWG
Conductor - Copper Flex K Size Range
4 AWG
Conductor - Copper Flex M Size
4 AWG
Conductor - Copper Flex M Size Range
4 AWG
Conductor - Copper Str Size Range
4 AWG
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
Wire Size
4 AWG
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Carton Quantity
25
Pallet Quantity
3600