
Brand: Burndy
Catalog ID: YS6CFXLTCKITC
Application
Wire Splice
Catalog Number
YS6CFXLTCKITC
Color Code
Blue
Die Index
7
EU RoHS Indicator
Contact Manufacturer
Feature - Barrel Type
Standard
Finish Type
Material
COPPER
Temperature Rating
194
Trade Name
HYLINK™
Type
YS-TC
UPC
781810346457
UPC 14 Digit GTIN
00781810346457
Dimension - Length BB inch
0.73 in
Dimension - Strip Length inch
0.70 in
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
6 AWG
Conductor - Copper DLO Size Range
6 AWG
Conductor - Copper Flex G Size
6 AWG
Conductor - Copper Flex G Size A
6 AWG
Conductor - Copper Flex G Size B
6 AWG
Conductor - Copper Flex G Size Range
6 AWG
Conductor - Copper Flex H Size
6 AWG
Conductor - Copper Flex H Size A
6 AWG
Conductor - Copper Flex H Size B
6 AWG
Conductor - Copper Flex H Size Range
6 AWG
Conductor - Copper Flex I Size
6 AWG
Conductor - Copper Flex I Size A
6 AWG
Conductor - Copper Flex I Size B
6 AWG
Conductor - Copper Flex I Size Range
6 AWG
Conductor - Copper Flex K Size
6 AWG
Conductor - Copper Flex K Size A
6 AWG
Conductor - Copper Flex K Size B
6 AWG
Conductor - Copper Flex K Size Range
6 AWG
Conductor - Copper Flex M Size
6 AWG
Conductor - Copper Flex M Size A
6 AWG
Conductor - Copper Flex M Size B
6 AWG
Conductor - Copper Str Size Range
6 AWG
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
Wire Size
6 AWG
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Carton Quantity
25
Pallet Quantity
2250