
Brand: Burndy
Catalog ID: YS8CFXLTCKITC
Application
Wire Splice
Catalog Number
YS8CFXLTCKITC
Color Code
Red
Die Index
49
Feature - Barrel Style
Skived
Feature - Barrel Type
Standard
Finish Type
Material
COPPER
Temperature Rating
194
Trade Name
HYLINK™
UPC
621945433700
UPC 14 Digit GTIN
00621945433700
Dimension - Length BB inch
0.65 in
Dimension - Strip Length inch
5/8
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
8 AWG
Conductor - Copper DLO Size Range
8 AWG
Conductor - Copper Flex G Size
8 AWG
Conductor - Copper Flex G Size Range
8 AWG
Conductor - Copper Flex H Size
8 AWG
Conductor - Copper Flex H Size Range
8 AWG
Conductor - Copper Flex I Size
8 AWG
Conductor - Copper Flex I Size Range
8 AWG
Conductor - Copper Flex K Size
8 AWG
Conductor - Copper Flex K Size Range
8 AWG
Conductor - Copper Flex M Size
8 AWG
Conductor - Copper Flex M Size Range
8 AWG
Conductor - Copper Str Size Range
8 AWG
Conductor - Material
COPPER
Conductor Type
CODE/FLEX
Wire Size
8 AWG
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Carton Quantity
25
Pallet Quantity
6000