HUBBELL CANADA
Image of YSA361R2N YSA361R2N, Disconnectable Terminal with Slotted Pad

YSA361R2N, Disconnectable Terminal with Slotted Pad

Brand: Burndy

Catalog ID: YSA361R2N

DISCONNECTABLE TERMINAL(WITH SLOTTED PAD).

General

Catalog Number

YSA361R2N

Material

Aluminum

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810096963

UPC 14 Digit GTIN

00781810096963

Dimensions

Dimension - Outside Diameter inch

1.24 in

Dimension - Pad Width inch

1.90 in

Thickness - Pad

0.38 in

Conductor Related

Conductor - ACSR Str Size

397.5 kcmil, 477 kcmil

Conductor - ACSR Str Size Range

397.5 kcmil-477 kcmil

Conductor - AL Str Size

477 kcmil, 500 kcmil

Conductor - AL Str Size Range

477 kcmil-500 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1