
Brand: Burndy
Catalog ID: YSCM212
Application
Wire Splice
Catalog Number
YSCM212
Color Code
Purple
Die Index
15
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Material
COPPER
Sub Brand
HYLINK
Trade Name
HYLINK™
Type
YSCM
UPC
781810358573
UPC 14 Digit GTIN
00781810358573
Dimension - Outside Diameter inch
0.78 in
Dimension - Strip Length inch
1-1/16
Voltage - Maximum
600 V
Voltage Rating
35 kV
Conductor - Copper Str Size Range
3/0 AWG-4/0 AWG
Conductor - Material
COPPER
Conductor Type
CODE
Wire Range
167,380 - 211,820 Circular Mils
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
200
Pallet Quantity
37000