HUBBELL CANADA
Image of YSD25R25R YSD25R25R, Aluminum Sleeve with Solid Center Barrier

YSD25R25R, Aluminum Sleeve with Solid Center Barrier

Brand: Burndy

Catalog ID: YSD25R25R

Aluminum compression sleeve with solid center barrier, Designed for commercial and heavy residential services,Die index:249,K-840.

  • Aluminum compression sleeve with solid center barrier
  • Designed for commercial and heavy residential services, the sleeve is installed with standard tooling
  • Pre-filled with PENETROX Joint Compound and Capped

General

Application

For Combinations Of Copper, Aluminum, ACSR, 6201, 5005 And Compressed Conductors, Commercial And Heavy Residential Services

Catalog Number

YSD25R25R

Color Code - Side A

Yellow

Color Code - Side B

Yellow

Die Index

249;K-840

EU RoHS Indicator

Yes

Material

Aluminum

Prefilled Oxide Inhibitor

Y

Sub Brand

LINKIT

Trade Name

LINKIT™

Type

Service Entrance, Uninsulated

UPC

781810013922

UPC 14 Digit GTIN

00781810013922

Dimensions

Dimension - Outside Diameter inch

.3125 in

Conductor Related

Conductor - ACSR Str Size A

1/0 (6/1) Raven AWG

Conductor - ACSR Str Size B

1/0 (6/1) Raven AWG

Conductor - AL Str Size A

1/0 AWG;2/0 AWG

Conductor - AL Str Size B

1/0 AWG;2/0 AWG

Conductor - Copper Str Size A

1/0 AWG

Conductor - Copper Str Size B

1/0 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

7400