
Brand: Burndy
Catalog ID: YSD26R25R
Catalog Number
YSD26R25R
Color Code - Side A
Gray
Color Code - Side B
Yellow
Die Index
249;K-840
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Trade Name
LINKIT™
Type
Service Entrance, Uninsulated
UPC
781810144107
UPC 14 Digit GTIN
00781810144107
Dimension - Outside Diameter inch
.3125 in
Conductor - ACSR Str Size A
2/0 AWG
Conductor - ACSR Str Size B
1/0 AWG
Conductor - AL Str Size A
2/0 AWG
Conductor - AL Str Size B
1/0 AWG
Conductor - Copper Str Size A
2/0 AWG
Conductor - Copper Str Size B
1/0 AWG
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Pallet Quantity
7400