
Brand: Burndy
Catalog ID: YSD26R2R
Catalog Number
YSD26R2R
Color Code - Side A
Gray
Color Code - Side B
Red
Die Index
249;K-840
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Trade Name
LINKIT™
Type
Service Entrance, Uninsulated
UPC
781810144008
UPC 14 Digit GTIN
00781810144008
Dimension - Outside Diameter inch
.3125 in
Conductor - ACSR Str Size A
2/0 (6/1) Quail AWG
Conductor - ACSR Str Size B
4/0 AWG
Conductor - AL Str Size A
2/0 AWG
Conductor - AL Str Size B
2 AWG, 3 AWG, 4 AWG
Conductor - AL Str Size B Range
2 AWG-4 AWG
Conductor - Copper Str Size A
2/0 AWG
Conductor - Copper Str Size B
2 AWG, 3 AWG, 4 AWG
Conductor - Copper Str Size B Range
2 AWG-4 Awg
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Pallet Quantity
7400