
Brand: Burndy
Catalog ID: YSD28R26R
Application
For Combinations Of Copper, Aluminum, ACSR, 6201, 5005 And Compressed Conductors, Commercial And Heavy Residential Services
Catalog Number
YSD28R26R
Color Code - Side A
Pink
Color Code - Side B
Gray
Die Index
249;K-840
EU RoHS Indicator
Yes
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Trade Name
LINKIT™
Type
YSD
UPC
781810146156
UPC 14 Digit GTIN
00781810146156
Dimension - Outside Diameter inch
.3125 in
Conductor - ACSR Str Size A
4/0 (6/1) Penquin AWG
Conductor - ACSR Str Size B
2/0 (6/1) Quail AWG
Conductor - AL Str Size A
4/0 AWG
Conductor - AL Str Size B
2/0 AWG;3/0 AWG
Conductor - Copper Str Size A
4/0 AWG
Conductor - Copper Str Size B
2/0 AWG
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Pallet Quantity
7400