
Brand: Burndy
Catalog ID: YSD28R2W
Catalog Number
YSD28R2W
Color Code - Side A
Pink
Color Code - Side B
Orange
Die Index
249;K-840
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Trade Name
LINKIT™
Type
Service Entrance, Uninsulated
UPC
781810146057
UPC 14 Digit GTIN
00781810146057
Dimension - Outside Diameter inch
.3125 in
Conductor - ACSR Str Size A
4/0 (6/1) Penquin AWG
Conductor - ACSR Str Size B
4 (6/1) Swan AWG;4 (7/1) Swanate AWG
Conductor - ACSR Str Size B Range
4 (6/1) Swan AWG-4 (7/1) Swanate AWG
Conductor - AL Str Size A
4/0 AWG
Conductor - AL Str Size B
4 AWG;3 AWG;2 AWG
Conductor - AL Str Size B Range
4 AWG-2 AWG
Conductor - Copper Str Size A
4/0 AWG
Conductor - Copper Str Size B
4 AWG;3 AWG;2 AWG
Conductor - Copper Str Size B Range
4 AWG-2 AWG
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Pallet Quantity
7400