
Brand: Burndy
Catalog ID: YSD2R2R
Catalog Number
YSD2R2R
Color Code - Side A
Red
Color Code - Side B
Red
Die Index
249;840
Material
Aluminum
Prefilled Oxide Inhibitor
Y
Trade Name
LINKIT™
Type
Service Entrance, Uninsulated
UPC
781810111185
UPC 14 Digit GTIN
00781810111185
Dimension - Outside Diameter inch
.3125 in
Conductor - ACSR Str Size A
2 (6-1) AWG, 2(7-1) Awg
Conductor - ACSR Str Size A Range
2 (6-1) AWG- 2(7-1) Awg
Conductor - ACSR Str Size B
2 (6-1) AWG, 2(7-1) Awg
Conductor - ACSR Str Size B Range
2 (6-1) AWG- 2(7-1) Awg
Conductor - AL Str Size A
1 AWG, 2 AWG
Conductor - AL Str Size A Range
1 AWG-2 AWG
Conductor - AL Str Size B
1 AWG, 2 AWG
Conductor - AL Str Size B Range
1 AWG-2 AWG
Conductor - Copper Str Size A
1 AWG, 2 AWG
Conductor - Copper Str Size A Range
1 AWG-2 AWG
Conductor - Copper Str Size B
1 AWG, 2 AWG
Conductor - Copper Str Size B Range
1 AWG-2 AWG
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Pallet Quantity
7400